VERBINDUNGSHUELSE N20X1,
HC206056102226
ToolsHC206056102226 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Sleeve |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Sub brand | Hydrokraft |