Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder block |
| Product height in | 7.283 |
| Product height mm | 185.000 |
| Product length in | 5.780 |
| Product length mm | 146.800 |
| Product width in | 7.283 |
| Product width mm | 185.000 |
| Sub brand | Hydrokraft |