Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC206076102239
VerbindungsshuelseN50X1,25-12/24-14T
HC206076102239
Tools
Add to comparison
Add to comparison
HC206076102239
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.670
Product height mm
67.818
Product length in
3.380
Product length mm
85.852
Product width in
2.670
Product width mm
67.818
Sub brand
Hydrokraft