Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Ring |
| Product height in | 127.200 |
| Product height mm | 3230.880 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product width in | 127.200 |
| Product width mm | 3230.880 |
| Sub brand | Hydrokraft |