Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Thru drive kit |
| Product height in | 14.210 |
| Product height mm | 360.934 |
| Product length in | 11.657 |
| Product length mm | 296.088 |
| Product width in | 6.065 |
| Product width mm | 154.051 |
| Sub brand | Hydrokraft |
