Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC226062032118
PVXS-130M04R0001R01SV0ALR000A30...
HC226062032118
Where to buy
Export PDF
Tools
Add to comparison
HC226062032118
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
16.490
Product height mm
418.846
Product length in
21.670
Product length mm
550.418
Product width in
12.400
Product width mm
314.960
Sub brand
Hydrokraft