Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft seal |
| Product height in | 125.000 |
| Product height mm | 3175.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product material | Carbon steel |
| Product width in | 125.000 |
| Product width mm | 3175.000 |
| Sub brand | Hydrokraft |