DISTANZRING 90x78x26,25
HC406061100400
ToolsHC406061100400 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spacer |
| Product height in | 3.540 |
| Product height mm | 89.916 |
| Product length in | 1.030 |
| Product length mm | 26.162 |
| Product width in | 3.540 |
| Product width mm | 89.916 |
| Sub brand | Hydrokraft |