DECKEL (S-REIHE)
HC406061100534
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Front cover ring |
| Product height in | 6.300 |
| Product height mm | 160.020 |
| Product length in | 0.669 |
| Product length mm | 16.998 |
| Product width in | 6.300 |
| Product width mm | 160.020 |
| Sub brand | Hydrokraft |