Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 11.142 |
| Product height mm | 283.000 |
| Product length in | 10.669 |
| Product length mm | 271.000 |
| Product width in | 10.098 |
| Product width mm | 256.500 |
| Sub brand | Hydrokraft |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |