HOUSING W-360 -STANDARD-
HC406072100155
ToolsHC406072100155 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 14.213 |
| Product height mm | 361.000 |
| Product length in | 11.657 |
| Product length mm | 296.100 |
| Product width in | 11.224 |
| Product width mm | 285.100 |
| Sub brand | Hydrokraft |