Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bearing shell |
| Product height in | 6.170 |
| Product height mm | 156.718 |
| Product length in | 0.098 |
| Product length mm | 2.500 |
| Product width in | 6.170 |
| Product width mm | 156.718 |
| Sub brand | Hydrokraft |
