Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC406072100403
VERSCHLUSS-SCHRAUBEF.LAGERSP. X-250
HC406072100403
Where to buy
Export PDF
Tools
Add to comparison
HC406072100403
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Connector
Product height in
1.060
Product height mm
26.924
Product length in
3.420
Product length mm
86.868
Product width in
1.060
Product width mm
26.924
Sub brand
Hydrokraft