BEFESTIGUNGSFLANSCH
HC406072101050
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Pilot cover |
| Product height in | 9.210 |
| Product height mm | 233.934 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product width in | 9.210 |
| Product width mm | 233.934 |
| Sub brand | Hydrokraft |