Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC406072102012
ADAPTOR BLOCK DP W-250/360/500/750 CW
HC406072102012
Tools
Add to comparison
Add to comparison
HC406072102012
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.315
Product height mm
135.000
Product length in
1.575
Product length mm
40.000
Product width in
7.087
Product width mm
180.000
Sub brand
Hydrokraft