Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC406072102045
SP Subplate - SAE DesignNRG
HC406072102045
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC406072102045
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Manifold
Product height in
2.040
Product height mm
51.816
Product length in
7.080
Product length mm
179.832
Product width in
5.310
Product width mm
134.874
Sub brand
Hydrokraft