Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cover shaft seal |
| Product height in | 9.840 |
| Product height mm | 249.936 |
| Product length in | 9.840 |
| Product length mm | 249.936 |
| Product material | Carbon steel |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Sub brand | Hydrokraft |
