Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Saddle bearing |
| Product height in | 9.150 |
| Product height mm | 232.410 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product width in | 9.150 |
| Product width mm | 232.410 |
| Sub brand | Hydrokraft |