Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Saddle bearing |
| Product height in | 8.320 |
| Product height mm | 211.328 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Sub brand | Hydrokraft |
