Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Swash plate position sensor |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Sub brand | Hydrokraft |