Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC496072102002
SCHEIBE (B
HC496072102002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC496072102002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Disc
Product height in
2.120
Product height mm
53.848
Product length in
0.118
Product length mm
3.000
Product width in
2.120
Product width mm
53.848
Sub brand
Hydrokraft