Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC496082021602
St.Anz P+Z W-500 FKM-Vormontage-
HC496082021602
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC496082021602
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.449
Product height mm
113.000
Product length in
3.937
Product length mm
100.000
Product width in
3.937
Product width mm
100.000
Sub brand
Hydrokraft