Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC496082021609
St.anzeige W-500 MAN-Vormontage-
HC496082021609
Tools
Add to comparison
Add to comparison
HC496082021609
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Sensor
Product height in
5.787
Product height mm
147.000
Product length in
3.701
Product length mm
94.000
Product width in
3.701
Product width mm
94.000
Sub brand
Hydrokraft