LASCHE
HC506072101102
ToolsHC506072101102 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Strap |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 0.591 |
| Product length mm | 14.999 |
| Product width in | 6.160 |
| Product width mm | 156.464 |
| Sub brand | Hydrokraft |