Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Swash plate hinge pin |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product width in | 1.550 |
| Product width mm | 39.370 |
| Sub brand | Hydrokraft |