FEDERTELLER
HC536052101101
ToolsHC536052101101 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product width in | 1.570 |
| Product width mm | 39.878 |
| Sub brand | Hydrokraft |