STUETZRING
HC536052107000
ToolsHC536052107000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Sub brand | Hydrokraft |