Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Maximum volume screw |
| Product height in | 0.787 |
| Product height mm | 19.980 |
| Product length in | 4.010 |
| Product length mm | 101.854 |
| Product width in | 0.787 |
| Product width mm | 19.980 |
| Sub brand | Hydrokraft |