Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure compensator pilot valve |
| Product height in | 1.780 |
| Product height mm | 45.212 |
| Product length in | 12.080 |
| Product length mm | 306.832 |
| Product width in | 1.780 |
| Product width mm | 45.212 |
| Sub brand | Hydrokraft |