Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC536062107000
STUETZRING
HC536062107000
Where to buy
Export PDF
Tools
Add to comparison
HC536062107000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.300
Product height mm
58.420
Product length in
57.800
Product length mm
1468.120
Product width in
2.300
Product width mm
58.420
Sub brand
Hydrokraft