EINSATZSTUECK LR/DES.20/
HC536072108500
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product width in | 2.200 |
| Product width mm | 55.880 |
| Sub brand | Hydrokraft |