DECKEL (DR/LR)
HC536082100219
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.512 |
| Product height mm | 140.000 |
| Product length in | 4.016 |
| Product length mm | 102.000 |
| Product width in | 5.197 |
| Product width mm | 132.000 |
| Sub brand | Hydrokraft |