Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC536082106012
KOLBEN 84,5 mm(LR 130/180)
HC536082106012
Tools
Add to comparison
Add to comparison
HC536082106012
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Pin
Product height in
0.315
Product height mm
7.998
Product length in
3.330
Product length mm
84.582
Product width in
0.315
Product width mm
7.998
Sub brand
Hydrokraft