HEBEL-FT. (K) BG500
HC566086072004
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Lever |
| Product height in | 15.500 |
| Product height mm | 393.700 |
| Product length in | 132.000 |
| Product length mm | 3352.800 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Sub brand | Hydrokraft |