ANSCHLAGBOLZEN M24x1.5
HC606086100701
ToolsHC606086100701 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.945 |
| Product height mm | 23.998 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product width in | 0.945 |
| Product width mm | 23.998 |
| Sub brand | Hydrokraft |