Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Servo piston |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 11.870 |
| Product length mm | 301.498 |
| Product width in | 2.950 |
| Product width mm | 74.930 |
| Sub brand | Hydrokraft |