SPINDEL
HC666052100600
ToolsHC666052100600 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 8.860 |
| Product length mm | 225.044 |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Sub brand | Hydrokraft |