SCHRAEGSTIRNRAD Z=15
HC666052101600
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.362 |
| Product height mm | 9.200 |
| Product length in | 0.394 |
| Product length mm | 10.000 |
| Product width in | 0.362 |
| Product width mm | 9.200 |
| Sub brand | Hydrokraft |