SCHRAEGSTIRNRAD Z=31
HC666072102000
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.500 |
| Product height mm | 419.100 |
| Product length in | 16.500 |
| Product length mm | 419.100 |
| Product width in | 16.500 |
| Product width mm | 419.100 |
| Sub brand | Hydrokraft |