STOPFEN
HC666072102606
ToolsHC666072102606 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.800 |
| Product height mm | 274.320 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product width in | 10.800 |
| Product width mm | 274.320 |
| Sub brand | Hydrokraft |