Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reverse block |
| Product height in | 3.937 |
| Product height mm | 100.000 |
| Product length in | 3.937 |
| Product length mm | 100.000 |
| Product width in | 3.937 |
| Product width mm | 100.000 |
| Sub brand | Hydrokraft |