PWNrS-130_1-1_W_replacmtNr, PVWS-130M05R0001R02SKNMSPA00A00000000000000M0040-product-details

PWNrS-130_1-1_W_replacmtNr, PVWS-130M05R0001R02SKNMSPA00A00000000000000M0040

HC806162130100W

Model code: PVWS-130M05R0001R02SKNMSPA00A00000000000000M0040


Tools

Product specifications

Characteristic
Value
Description
Additional functions0None / not applicable
Basic StandardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeSPProportional valve
Control voltage0Not applicable
Customer adjustment0000None
Design number10Per data spec. in D. table 10
Disp adj optionsACETOP 3 interface (no valve)
Displacement130130ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
Main drive shaft endM2Splinedshaftiso
Main port1Sae port metric bolts
Max displacement set0Max disp adj screw
Model Code 1PVWS-130M05R0001R02SKNMSP
Model Code 2A00A00000000000000M0040
Mounting Flange05ISO3019/2-160B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power control000Not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
PumpPOpen loop pump
Rotation directionRClockwise
Seal materialKFKM with HP lubrication
SeriesZZ-series
Special featureNNNper Data Specified in SF Table No
Sub brandHYDROKRAFTHydrokraft
Surface coatingMPainted marine color
Thru drive options00None
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneCOver center
Yoke position indicatorNContactless 4…20mA Position Sensor