Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 750 | 750 ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 08 | ISO3019/2-250B4HW |
| Rotation direction | L | Counter-clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | Q | FKM front bearing flushing + HP lubrication |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |
| Surface coating | 0 | Rust inhibitor oil |
| Control type | SP | Proportional valve |
| Disp adj options | C | CETOP 3 proportional Valve KDG4V-3 |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | 4 | Pressure Limiter Override (ST) |
| Pressure control options | K | Proportional Relief Valve & Electronic Card |
| Power control | 000 | None/ n/a (depend. on control) |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | per Data Specified in SF Table No |
| Design number | 11 | Per data spec. in D. table 11 |
| Additional functions | 4 | Pressure Limiter Override (ST) |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | SP | Proportional valve |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Design number | 11 | Per data spec. in D. table 11 |
| Disp adj options | C | CETOP 3 proportional Valve KDG4V-3 |
| Displacement | 750 | 750 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| IPM FRAME SIZE | PVW-750 | PVW-750cc Pump |
| Main drive shaft end | 02 | ISO Spline |
| Main port | 1 | SAE port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | PVWS-750M08L0001R02SQK0SP | |
| Model Code 2 | C00A4K00000000000075711 | |
| Mounting flange | 08 | ISO3019/2-250B4HW |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | 000 | None/ n/a (depend. on control) |
| Pressure control options | K | Proportional Relief Valve & Electronic Card |
| Pump | P | Open loop pump |
| Rotation direction | L | Counter-clockwise |
| Seal material | Q | FKM front bearing flushing + HP lubrication |
| Series | W | W-series |
| Special feature | NNN | per Data Specified in SF Table No |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | 0 | Rust inhibitor oil |
| Thru drive options | 00 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |