Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 250 | 250 ccm/rev |
| Basic standard | M | Metric |
| MOUNTING FLANGE | 0E | SAE E 4-hole flange |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | F2 | SAE F splined 8/16 15T |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | 0 | No position indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | LR | Power control |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | 2 | Pressure Limiter Override (LR) |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Power control | NNN | kW at 1500 ppm |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 10 | Per data spec. in D. table 10 |
| Additional functions | 2 | Pressure Limiter Override (LR) |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | LR | Power control |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Design number | 10 | Per data spec. in D. table 10 |
| Disp adj options | 0 | Not applicable |
| Displacement | 250 | 250 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| IPM FRAME SIZE | PVW-250 | PVW-250cc Pump |
| Main drive shaft end | F2 | SAE F splined 8/16 15T |
| Main port | 1 | SAE port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | PVWS-250M0ER0001RF2SV0ALR | |
| Model Code 2 | 000A2010700000000000010 | |
| MOUNTING FLANGE | 0E | SAE E 4-hole flange |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | NNN | kW at 1500 ppm |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Pump | P | Open loop pump |
| Rotation direction | R | Clockwise |
| Seal material | V | FKM |
| Series | W | W-series |
| Special feature | 000 | None |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 00 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Yoke position indicator | 0 | No position indicator |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |