Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 180 | 180 ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | DF | Pressure compensator |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | A | 2-level Pressue Comp 4/2 Solenoid Valve |
| Pressure control options | S | Slow upstroke screw adjustment |
| Power control | 000 | None/ n/a (depend. on control) |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | B | 110 V AC 50Hz / 120V AC 60 Hz |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | NNN | per Data Specified in SF Table No |
| Design number | 20 | Per data spec. in D. table 20 |
| Additional functions | A | 2-level Pressue Comp 4/2 Solenoid Valve |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | DF | Pressure compensator |
| Control voltage | B | 110 V AC 50Hz / 120V AC 60 Hz |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Design number | 20 | Per data spec. in D. table 20 |
| Disp adj options | 0 | Not applicable |
| Displacement | 180 | 180 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| IPM FRAME SIZE | PVW-180 | PVW-180cc Pump |
| Main drive shaft end | 01 | ISO Straight Key |
| Main port | 1 | SAE port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | PVWS-180M05R0001R01SKKADF | |
| Model Code 2 | 000AAS0000000B052176220 | |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | 000 | None/ n/a (depend. on control) |
| Pressure control options | S | Slow upstroke screw adjustment |
| Pump | P | Open loop pump |
| Rotation direction | R | Clockwise |
| Seal material | K | FKM with HP lubrication |
| Series | W | W-series |
| Special feature | NNN | per Data Specified in SF Table No |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 00 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Yoke position indicator | K | Hall Sensor 4-20mA + LED |