PVW-360-R-DP-000-000-40 Hyd Piston Pump, PVWS-360M07R0001R01SKVADPG00A5-product-details

PVW-360-R-DP-000-000-40 Hyd Piston Pump, PVWS-360M07R0001R01SKVADPG00A5

12000710

Model code: PVWS-360M07R0001R01SKVADPG00A5


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement360360 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Seal materialKFKM with HP lubrication
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeDPDisplacement adjustment proportional to pilot pressure
Disp adj optionsGCETOP 3 Axis Pro OBE valve with Flow Control
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions5Pressure and Power limiter override
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number40Per data spec. in D. table 40
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-360PVW-360cc Pump
Model Code 1PVWS-360M07R0001R01SKVADPG00A5
Sub brandHYDROKRAFTHydrokraft