Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 500 | 500 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 08 | ISO3019/2-250B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | M | Voltage + visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | SP | Proportional valve |
| Disp adj options | C | CETOP 3 proportional Valve KDG4V-3 |
| Electronic amplifier | 03 | ER9.3 Amplifier |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | 5 | Pressure and Power limiter override |
| Pressure control options | F | Remote port |
| Power control | NNN | kW at 1500 ppm |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | per Data Specified in SF Table No |
| DESIGN NUMBER | 10 | Per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PVW-500 | PVW-500cc Pump |
| Model Code 1 | PVWS500M08R0001R01SVMASPC03A5F | |
| Model Code 2 | C03A5F16000000000060410 | |
| Product height in | 20.710 | |
| Product height mm | 526.034 | |
| Product length in | 26.730 | |
| Product length mm | 678.942 | |
| Product width in | 18.820 | |
| Product width mm | 478.028 | |
| Sub brand | HYDROKRAFT | Hydrokraft |
