PVW-130-R-SP-0000-642-12MAN Pump w. KBF, PVWS-130M05R0001R05SVNMSPK00C0K00C0000000000000064212-product-details

PVW-130-R-SP-0000-642-12MAN Pump w. KBF, PVWS-130M05R0001R05SVNMSPK00C0K00C0000000000000064212

HC806162130000K

Model code: PVWS-130M05R0001R05SVNMSPK00C0K00C0000000000000064212


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement130130ccm/rev
Basic standardMMetric
MOUNTING FLANGE05ISO3019/2-160B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsKKCG valve (DP) KBF valve (SP)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number12Per data spec. in D. table 12
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-130PVW-130cc Pump
Model Code 1PVWS-130M05R0001R05SVNMSPK00C0
Model Code 2K00C0000000000000064212
Sub brandHYDROKRAFTHydrokraft