Danfoss Hydrokraft W Series Transmission Pumps HC806186006002 (RIGHT)

PVWS-250-M-R-LR-0000-000Hyd Piston Pump, PVWS-250M07R0001R02SV0ALR000A2

HC806172001519

Model code: PVWS-250M07R0001R02SV0ALR000A2


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic StandardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end02ISO Spline
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicator0No position indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
DESIGN NUMBER10Per data spec. in D. table 10
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R0001R02SV0ALR000A2
Product height in18.110
Product height mm459.994
Product length in21.810
Product length mm553.974
Product width in16.490
Product width mm418.846
Sub brandHYDROKRAFTHydrokraft