PVW-250-R-LR-0000-000-40Hyd Piston Pump, PVWS-250M07R00C1R01SKVALR000A2000A2012200000000000040-product-details

PVW-250-R-LR-0000-000-40Hyd Piston Pump, PVWS-250M07R00C1R01SKVALR000A2000A2012200000000000040

HC806172001534

Model code: PVWS-250M07R00C1R01SKVALR000A2000A2012200000000000040


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0CSAE C
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Seal materialKFKM with HP lubrication
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number40Per data spec. in D. table 40
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R00C1R01SKVALR000A2
Model Code 2000A2012200000000000040
Sub brandHYDROKRAFTHydrokraft